Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Switching mode power supplies - single-phase

Conform to standards UL 508, UL 60950, EN 61558-2-16 and IEC EN 60950-1, EN 55022 class B, EN 61000-3-2, EN 61000-3-3, EN 61000-6-2 and EN 61204-3. Operating frequency: 50/60 Hz. Output voltage present indicator. Output voltage adjustment potentiometer on front panel. Integrated short-circuit and overload protection. For mounting on a symmetrical rail depth 7.5 mm and 15 mm.

7 Item(s)

Set Ascending Direction
per page

    • New product
    Single-phase switching modules power supply - 92 W - input 100-240 V~ / output 24 V=
    • New product
    Single-phase switching modules power supply - 60 W - input 100-240 V~ / output 24 V=
    • New product
    146722_pw_240876.jpg
    • New product
    Single-phase switching modules power supply - 15 W - input 100-240 V~ / output 24 V=
    • New product
    146712_pw_231679.jpg
    • New product
    Single-phase switching modules power supply - 24 W - input 100-240 V~ / output 12 V=
    • New product
    146701_pw_240875.jpg

7 Item(s)

Set Ascending Direction
per page