Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 036 71

Remote control dimmer - for incandescent/halogen lamp - 6 modules

  • Pack (number of units) 1
  • Volume (dm3) 1.315
  • Weight (g) 437.00

Substitution references

No substitute reference

Product characteristics
Remote control dimmers 100 - 240 V~ - 50/60 Hz
Controlled via BUS line
  • Symmetrical rail mounting
  • Direct or remote control (switching and dimming) with non-illuminated double push-buttons or bus peripherals (Mosaic Programme and Céliane Programme)
  • Equipped with illuminated scale indicating the light level of controlled lamps
  • For incandescent and halogen lamps 230 V~, ELV halogen lamps with ferromagnetic or electronic transformers
  • Load: 1000 W (for 230 V~ 50/60 Hz)
  • Number of modules : 6
General characteristics
Lighting management remote control dimmers
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.