Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 026 71

Multifunction remote control dimmer - for dimmable LEDs and CFLs - 1 module

  • Pack (number of units) 1
  • Volume (dm3) 0.198
  • Weight (g) 75.00

Substitution references

No substitute reference

Product characteristics
Multifunction remote control dimmer 240 V~ 50/60Hz
  • Symmetrical rail mounting
  • Compatible with energy saving lamps: dimmable LEDs and CFLs (Compact Fluorescent Lamps)
  • Load:
    • 1 to 75 W dimmable LEDs
    • 1 to 100 W dimmable CFL
    • 1 to 300 VA dimmable fluorescent tubes
    • 1 to 200 VA dimmable LED / halogen lamps with ferromagnetic transformer
    • 1 to 200 VA dimmable LED / halogen lamps with electronic transformer
    • 1 to 300 W halogen and incandescent lamps
  • 5 manually programmable functions: dimmer with level memory, dimmer without level memory, latching relay, timer, dual threshold timer.
  • 3 additional functions accessible via Legrand NFC Close UP application only: child room fading, timer with switch-off warning function, dimming at preset levels.
  • Remote control with non-illuminated pushbutton
  • Can replace a pre-installed dimmer,
  • actuator or timer controlled by pushbuttons
  • Power consumption in standby mode: 0.1 W
  • Number of modules : 1
General characteristics
Lighting management remote control dimmers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.