Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 577 20

Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm

  • Pack (number of units) 1
  • Volume (dm3) 11.00
  • Weight (g) 778.00

Substitution references

No substitute reference

Product characteristics
Combined units height 280 mm to 501 mm
Base for 280 x 125 mm faceplates - max. IP 66
  • Base up to 3 sockets 16 A
  • Rail 5 modules 17.5 mm
  • External dimensions (Height x Width) : 421 x 125 mm
General characteristics
P17 Tempra combined units to be composed
  • IK 08 according to IEC 62262
  • Self-extinguishing: 650 °C
  • Max. IP 66
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.