Default welcome msg!

503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809685703


Varnish cache server

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809685703


Varnish cache server

Straight plugs

7 Item(s)

Set Descending Direction
per page

  1. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  2. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  3. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  4. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  5. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  6. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E
  7. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+N+E

7 Item(s)

Set Descending Direction
per page