Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra Pro IP 66/67 LV 63 and 125 A

Items 1 to 25 of 34 total

Page:
  1. 1
  2. 2
  1. Foldable frame for P17 worksites combined units - for floor cabinets
  2. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  3. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  4. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  5. Mobile socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  6. Mobile socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  7. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  8. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  9. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  10. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  11. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  12. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  13. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  14. Straight plug P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  15. Surface mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  16. Surface mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  17. Surface mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  18. Surface mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  19. Surface mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  20. Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  21. Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  22. Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  23. Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  24. Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  25. Mobile socket P17 Pro - IP66/67 - 380/415 V~ - 125 A - 3P+E

Items 1 to 25 of 34 total

Page:
  1. 1
  2. 2