Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Surface mounting sockets

10 Item(s)

Set Descending Direction
per page

  1. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  2. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  3. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  4. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  5. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  6. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  7. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  8. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  9. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  10. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

10 Item(s)

Set Descending Direction
per page