Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Straight plugs

10 Item(s)

Set Descending Direction
per page

  1. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  2. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  3. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  4. Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  5. Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  6. Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  7. Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  8. Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  9. Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  10. Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

10 Item(s)

Set Descending Direction
per page