Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Panel mounting sockets

10 Item(s)

Set Descending Direction
per page

  1. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  2. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  3. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  4. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  5. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  6. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  7. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  8. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  9. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  10. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

10 Item(s)

Set Descending Direction
per page