Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mobile sockets

10 Item(s)

Set Descending Direction
per page

  1. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  2. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  3. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  4. Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  5. Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  6. Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  7. Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  8. Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  9. Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  10. Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

10 Item(s)

Set Descending Direction
per page