Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra Pro IP 66/67 LV 16 and 32 A

Items 1 to 25 of 49 total

Page:
  1. 1
  2. 2
  1. P 17 Tempra Pro IP 66/67 2P+E angled plug LV 16 A with male connector - 200 to 250 V~ - 50/60 Hz
  2. P 17 Tempra Pro IP 66/67 2P+E angled plug LV 32 A with male connector - 200 to 250 V~ - 50/60 Hz
  3. P 17 Tempra Pro IP 66/67 3P+N+E angled plug LV 32 A with male connector - 380 to 415 V~ - 50/60 Hz
  4. Appliance inlet P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  5. Appliance inlet P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  6. Appliance inlet P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  7. Appliance inlet P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  8. Appliance inlet P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  9. Appliance inlet P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
  10. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  11. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  12. Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  13. Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  14. Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  15. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  16. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  17. Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  18. Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  19. Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  20. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
  21. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
  22. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+N+E
  23. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
  24. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
  25. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E

Items 1 to 25 of 49 total

Page:
  1. 1
  2. 2