Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Straight plugs

14 Item(s)

Set Descending Direction
per page

  1. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 2P+E
  2. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  3. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  4. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 2P+E
  5. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  6. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  7. P 17 Tempra Pro IP 44 3P+E straight plug LV 16 A with male connector - 440 to 460 V~ - 50/60 Hz
  8. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  9. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+E
  10. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  11. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E
  12. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  13. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  14. P 17 Tempra Pro IP 44 3P+E straight plug LV 32 A with male connector - 440 to 460 V~ - 50/60 Hz

14 Item(s)

Set Descending Direction
per page