Default welcome msg!

503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809692223


Varnish cache server

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809692223


Varnish cache server

Mobile sockets

14 Item(s)

Set Descending Direction
per page

  1. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
  2. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  3. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  4. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
  5. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  6. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  7. P 17 Tempra Pro IP 44 3P+E mobile socket LV 16 A with female connector - 440 to 460 V~ - 50/60 Hz
  8. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  9. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E
  10. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  11. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E
  12. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  13. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  14. P 17 Tempra Pro IP 44 3P+E mobile socket LV 32 A with female connector - 440 to 460 V~ - 50/60 Hz

14 Item(s)

Set Descending Direction
per page