Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Appliance inlets

9 Item(s)

Set Descending Direction
per page

  1. Appliance inlet P17 - IP44 - 200/250 V~ - 16 A - 2P+E
  2. Appliance inlet P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  3. Appliance inlet P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  4. Appliance inlet P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  5. Appliance inlet P17 - IP44 - 380/415 V~ - 16 A -3P+N+E
  6. Appliance inlet P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  7. Appliance inlet P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  8. Appliance inlet P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  9. Appliance inlet P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E

9 Item(s)

Set Descending Direction
per page