Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets

Items 26 to 50 of 89 total

Set Descending Direction
per page

  1. Appliance inlet P17 - IP44 - 380/415 V~ - 16 A -3P+N+E
  2. Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 32 A - 2P+E
  3. Panel mounting sockets P17 - IP44 - straight outlet - 380/415 V~ - 32 A -3P+E
  4. Panel mounting sockets P17 - IP44 - straight outlet - 380/415 V~ - 32 A -3P+N+E
  5. Phase inverter plug P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  6. Phase inverter plug P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  7. Appliance inlet P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  8. Appliance inlet P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  9. Appliance inlet P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  10. Appliance inlet P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  11. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
  12. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  13. Mobile socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  14. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
  15. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  16. Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  17. P 17 Tempra Pro IP 44 3P+E mobile socket LV 16 A with female connector - 440 to 460 V~ - 50/60 Hz
  18. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 2P+E
  19. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  20. Straight plug P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  21. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 2P+E
  22. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  23. Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  24. P 17 Tempra Pro IP 44 3P+E straight plug LV 16 A with male connector - 440 to 460 V~ - 50/60 Hz
  25. Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E

Items 26 to 50 of 89 total

Set Descending Direction
per page