Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets

Items 51 to 75 of 89 total

  1. Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
  2. Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
  3. Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
  4. Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 3P+E
  5. Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  6. P 17 Tempra Pro IP 44 3P+E surface mounting socket LV 16 A with female connector - 440 to 460 V~ - 50/60 Hz
  7. Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 2P+E
  8. Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+E
  9. Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+N+E
  10. Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 16 A - 3P+E
  11. Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 16 A - 3P+N+E
  12. P 17 Tempra Pro IP 44 3P+E panel mounting socket LV 16 A with inclined outlet and female connector - 440-460 V~ 50/60 Hz
  13. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  14. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E
  15. Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  16. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E
  17. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  18. Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  19. P 17 Tempra Pro IP 44 3P+E mobile socket LV 32 A with female connector - 440 to 460 V~ - 50/60 Hz
  20. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 2P+E
  21. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+E
  22. Straight plug P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
  23. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 2P+E
  24. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+E
  25. Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E

Items 51 to 75 of 89 total