Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra IP 44 - ELV 16 and 32 A

10 Item(s)

Set Descending Direction
per page

  1. Surface mounting socket P17 - IP44 - 20/25 V~ - 16 A - 2P
    O/R
  2. Straight plug P17 - IP44 - 20/25 V~ - 16 A - 2P
    O/R
  3. Mobile socket P17 - IP44 - 20/25 V~ - 16 A - 2P
    O/R
  4. Appliance inlet P17 - IP44 - 20/25 V~ - 16 A - 2P
    O/R
  5. Panel mounting socket P17 - IP44 - 20/25 V~ - 16 A - 2P
    O/R
  6. Surface mounting socket P17 - IP44 - 20/25 V~ - 32 A - 2P
    O/R
  7. Straight plug P17 - IP44 - 20/25 V~ - 32 A - 2P
    O/R
  8. Mobile socket P17 - IP44 - 20/25 V~ - 32 A - 2P
    O/R
  9. Appliance inlet P17 - IP44 - 20/25 V~ - 32 A - 2P
    O/R
  10. Panel mounting socket P17 - IP44 - 20/25 V~ - 32 A - 2P
    O/R

10 Item(s)

Set Descending Direction
per page