Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

3P+N+E - without rail

4 Item(s)

Set Descending Direction
per page

  1. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  2. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  3. Combined unit P17 - without rail 125x220 - IP55 - 380/415 V~ - 16 A - 3P+N+E
  4. Combined unit P17 - without rail 125x220 - IP55 - 380/415 V~ - 32 A - 3P+N+E

4 Item(s)

Set Descending Direction
per page