Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

16 and 32 A sockets - 200 to 250 V~ - 50/60 Hz

8 Item(s)

Set Descending Direction
per page

  1. Combined unit P17 - without rail 125x220 - IP44 - 200/250 V~ - 16 A - 2P+E
  2. Combined unit P17 - without rail 125x220 - IP44 - 200/250 V~ - 32 A - 2P+E
  3. Combined unit P17 - without rail 125x220 - IP55 - 200/250 V~ - 16 A - 2P+E
  4. Combined unit P17 - without rail 125x220 - IP55 - 200/250 V~ - 32 A - 2P+E
  5. Combined unit P17 - with DIN rail 125x280 - IP44 - 200/250 V~ - 16 A - 2P+E
  6. Combined unit P17 - with DIN rail 125x280 - IP44 - 200/250 V~ - 32 A - 2P+E
  7. Combined unit P17 - with DIN rail 125x280 - IP66 - 200/250 V~ - 16 A - 2P+E
  8. Combined unit P17 - with DIN rail 125x280 - IP66 - 200/250 V~ - 32 A - 2P+E

8 Item(s)

Set Descending Direction
per page