Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

P 17 Tempra combined units LV 16 to 63 A - interlocked switched sockets

25 Item(s)

  1. Combined unit P17 - without rail 125x220 - IP44 - 200/250 V~ - 16 A - 2P+E
  2. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 16 A - 3P+E
  3. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  4. Combined unit P17 - without rail 125x220 - IP44 - 200/250 V~ - 32 A - 2P+E
  5. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 32 A - 3P+E
  6. Combined unit P17 - without rail 125x220 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  7. Combined unit P17 - without rail 125x220 - IP55 - 200/250 V~ - 16 A - 2P+E
  8. Combined unit P17 - without rail 125x220 - IP55 - 380/415 V~ - 16 A - 3P+N+E
  9. Combined unit P17 - without rail 125x220 - IP55 - 200/250 V~ - 32 A - 2P+E
  10. Combined unit P17 - without rail 125x220 - IP55 - 380/415 V~ - 32 A - 3P+E
  11. Combined unit P17 - without rail 125x220 - IP55 - 380/415 V~ - 32 A - 3P+N+E
  12. Combined unit P17 - with DIN rail 125x280 - IP44 - 200/250 V~ - 16 A - 2P+E
  13. Combined unit P17 - with DIN rail 125x280 - IP44 - 380/415 V~ - 16 A - 3P+E
  14. Combined unit P17 - with DIN rail 125x280 - IP44 - 380/415 V~ - 16 A - 3P+N+E
  15. Combined unit P17 - with DIN rail 125x280 - IP44 - 200/250 V~ - 32 A - 2P+E
  16. Combined unit P17 - with DIN rail 125x280 - IP44 - 380/415 V~ - 32 A - 3P+E
  17. Combined unit P17 - with DIN rail 125x280 - IP44 - 380/415 V~ - 32 A - 3P+N+E
  18. Combined unit P17 - with DIN rail 125x280 - IP66 - 200/250 V~ - 16 A - 2P+E
  19. Combined unit P17 - with DIN rail 125x280 - IP66 - 380/415 V~ - 16 A - 3P+E
  20. Combined unit P17 - with DIN rail 125x280 - IP66 - 380/415 V~ - 16 A - 3P+N+E
  21. Combined unit P17 - with DIN rail 125x280 - IP66 - 200/250 V~ - 32 A - 2P+E
  22. Combined unit P17 - with DIN rail 125x280 - IP66 - 380/415 V~ - 32 A - 3P+E
  23. Combined unit P17 - with DIN rail 125x280 - IP66 - 380/415 V~ - 32 A - 3P+N+E
  24. Combined unit P17 - with DIN rail - IP66 - 380/415 V~ - 63 A - 3P+N+E
  25. Combined unit P17 - with DIN rail - IP66 - 380/415 V~ - 63 A - 3P+E

25 Item(s)