Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Straight plugs

8 Item(s)

Set Descending Direction
per page

  1. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  2. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  3. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  4. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  5. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E
  6. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E
  7. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 125 A - 3P+E
  8. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 125 A - 3P+N+E

8 Item(s)

Set Descending Direction
per page