Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mobile sockets

8 Item(s)

Set Descending Direction
per page

  1. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  2. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  3. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  4. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  5. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E
  6. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E
  7. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 125 A - 3P+E
  8. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 125 A - 3P+N+E

8 Item(s)

Set Descending Direction
per page