Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Angled plugs

4 Item(s)

Set Descending Direction
per page

  1. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+E - plastic
  2. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+N+E - plastic
  3. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic
  4. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E - plastic

4 Item(s)

Set Descending Direction
per page