Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

LV 380 to 415 V~ 50/60 Hz

Items 1 to 25 of 47 total

Page:
  1. 1
  2. 2
  1. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+E - plastic
  2. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+N+E - plastic
  3. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  4. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  5. Panel mounting socket fixing centre Hypra -IP66/67-55 - 380/415 V~ - 16 A - 3P+E
  6. Panel mounting socket fixing centre Hypra -IP66/67-55 - 380/415 V~-16 A - 3P+N+E
  7. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  8. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  9. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  10. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  11. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  12. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E -plastic
  13. Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - plastic
  14. Box Hypra - IP44 - for through wiring surface socket 3P+E/3P+N+E 16 A - plastic
  15. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic
  16. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E - plastic
  17. Panel mounting socket fixing centre Hypra - IP66/67 - 380/415 V~ - 32 A -3P+E
  18. Panel mounting socket fixing centre Hypra - IP66/67 - 380/415 V~ - 32 A -3P+N+E
  19. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  20. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  21. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  22. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  23. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  24. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  25. Box Hypra -IP44 - for through wiring surface socket - 63 A - plastic

Items 1 to 25 of 47 total

Page:
  1. 1
  2. 2