Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

LV 200 to 250 V~ 50/60 Hz

15 Item(s)

Set Descending Direction
per page

  1. Angled plug Hypra - IP66/67-55 - 16 A - 200/250 V~ - 2P+E - plastic
  2. Panel mounting socket Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  3. Panel mounting socket fixing centre Hypra -IP66/67-55 - 200/250 V~ - 16 A - 2P+E
  4. Straight plug Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  5. Mobile socket Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  6. Surface appliance inlet Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  7. Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plastic
  8. Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
  9. Box Hypra - IP44/66/67-55- for surface mountin sckets -32 A - plastic
  10. Box Hypra IP44/66/67 - through wiring surface socket 32 A - plastic
  11. Angled plug Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E - plastic
  12. Panel mounting socket fixing centre Hypra - IP66/67 - 200/250 V~ - 32 A -2P+E
  13. Straight plug Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E
  14. Mobile socket Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E
  15. Surface appliance inlet Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E

15 Item(s)

Set Descending Direction
per page