Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A

Conform to IEC 60309-1 and IEC 60309-2. IP according to IEC 60529. IK 09: Plastic. Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing).

Items 26 to 50 of 62 total

  1. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E - plastic
  2. Angled plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E - plastic
  3. Panel mounting socket fixing centre Hypra - IP66/67 - 200/250 V~ - 32 A -2P+E
  4. Panel mounting socket fixing centre Hypra - IP66/67 - 380/415 V~ - 32 A -3P+E
  5. Panel mounting socket fixing centre Hypra - IP66/67 - 380/415 V~ - 32 A -3P+N+E
  6. Straight plug Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E
  7. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  8. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  9. Mobile socket Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E
  10. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  11. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  12. Surface appliance inlet Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E
  13. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+E
  14. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 32 A - 3P+N+E
  15. Box Hypra -IP44 - for through wiring surface socket - 63 A - plastic
  16. Socket with break isolating switch Hypra- IP66/67-55 - 380/415 V~ - 125 A - 3P+E
  17. Socket with break isolating switch Hypra- IP66/67-55 -380/415 V~ -125 A -3P+N+E
  18. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
  19. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E - plastic
  20. Surface mounting socket Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
  21. Surface mounting socket Hypra- IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E -plastic
  22. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E
  23. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E
  24. Straight pannel appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+E
  25. Straight pannel appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 63 A - 3P+N+E

Items 26 to 50 of 62 total