Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A

Conform to IEC 60309-1 and IEC 60309-2. IP according to IEC 60529. IK 09: Plastic. Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing).

Items 1 to 25 of 62 total

Page:
  1. 1
  2. 2
  3. 3
  1. Angled plug Hypra - IP66/67-55 - 16 A - 200/250 V~ - 2P+E - plastic
  2. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+E - plastic
  3. Angled plug Hypra - IP66/67-55 - 16 A - 380/415 V~ - 3P+N+E - plastic
  4. Panel mounting socket Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  5. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  6. Panel mounting socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  7. Panel mounting socket fixing centre Hypra -IP66/67-55 - 200/250 V~ - 16 A - 2P+E
  8. Panel mounting socket fixing centre Hypra -IP66/67-55 - 380/415 V~ - 16 A - 3P+E
  9. Panel mounting socket fixing centre Hypra -IP66/67-55 - 380/415 V~-16 A - 3P+N+E
  10. Straight plug Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  11. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  12. Straight plug Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  13. Mobile socket Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  14. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  15. Mobile socket Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic
  16. Surface appliance inlet Hypra - IP66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
  17. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
  18. Surface appliance inlet Hypra - IP66/67-55 - 380/415 V~ - 16 A - 3P+N+E -plastic
  19. Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plastic
  20. Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
  21. Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - plastic
  22. Box Hypra - IP44 - for through wiring surface socket 3P+E/3P+N+E 16 A - plastic
  23. Box Hypra - IP44/66/67-55- for surface mountin sckets -32 A - plastic
  24. Box Hypra IP44/66/67 - through wiring surface socket 32 A - plastic
  25. Angled plug Hypra - IP66/67-55 - 200/250 V~ - 32 A - 2P+E - plastic

Items 1 to 25 of 62 total

Page:
  1. 1
  2. 2
  3. 3