Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A

Conform to IEC 60309-1 and IEC 60309-2. IP 44 according to IEC 60529. IK 09: plastic and rubber. IK 10: metal according to IEC 62262. Self-extinguishing:. 850°C (support of active parts) / 960 °C for Prinsinter). 650 °C: plastic housing conform to IEC 60695-2-10. 50°C to + 100°C (- 20°C for Prisinter).

Items 126 to 143 of 143 total

Page:
  1. 2
  2. 3
  3. 4
  4. 5
  5. 6
  1. Panel mounting socket inclined outlet Hypra - IP44 -380/415 V -63 A -3P+E -plastic
  2. Panel mounting socket inclined outlet Hypra-IP44 -380/415 V -63 A -3P+N+E -plastic
  3. Panel mounting socket inclined outlet Hypra - IP44 -380/415 V~ -63 A -3P+E -metal
  4. Panel mounting socket inclined outlet Hypra -IP44 -380/415 V~ -63 A -3P+N+E -metal
  5. Straight plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - plastic
  6. Straight plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - plastic
  7. Straight plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - rubber
  8. Straight plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - rubber
  9. Angled plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - rubber
  10. Angled plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - rubber
  11. Angled plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - metal
  12. Angled plug Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - metal
  13. Box Hypra - IP44 - for surface appliance inlets - 63 A - plastic
  14. Mobile socket Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - plastic
  15. Mobile socket Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - plastic
  16. Box Hypra -IP44 - for through wiring surface socket - 63 A - plastic
  17. Mobile socket Hypra - IP44 - 380/415 V~ - 63 A - 3P+E - rubber
  18. Mobile socket Hypra - IP44 - 380/415 V~ - 63 A - 3P+N+E - rubber

Items 126 to 143 of 143 total

Page:
  1. 2
  2. 3
  3. 4
  4. 5
  5. 6