Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A

Conform to IEC 60309-1 and IEC 60309-2. IP 44 according to IEC 60529. IK 09: plastic and rubber. IK 10: metal according to IEC 62262. Self-extinguishing:. 850°C (support of active parts) / 960 °C for Prinsinter). 650 °C: plastic housing conform to IEC 60695-2-10. 50°C to + 100°C (- 20°C for Prisinter).

Items 1 to 25 of 143 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Panel mounting socket Prisinter Hypra -IP44/55 -200/250 V~ -16 A - 2P+E -plastic
  2. Panel mounting socket Prisinter Hypra -IP44/55 - 200/250 V~ -16 A - 2P+E - metal
  3. Panel mounting socket fixing centre Hypra - IP44 -200/250 V~ -16 A -2P+E -plastic
  4. Panel mounting socket inclined outlet Hypra- IP44 -200/250 V~ - 16 A -2P+E -plast
  5. Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plastic
  6. Panel mounting socket inclined outlet Hypra-IP44 -200/250 V~ -16 A -2P+E -metal
  7. Box Hypra - IP44 - for surface mounting sockets 2P+E - 16 A - metal
  8. Straight plug Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - plastic
  9. Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - plastic
  10. Fiche droite Hypra - IP44 - 16 A - 200/250 V~ - 2P+T - caoutchouc
  11. Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - metal
  12. Angled plug Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - plastic
  13. Box Hypra - IP44 - for surface appliance inlet 16 A - 2P+E - metal
  14. Angled plug Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - metal
  15. Box Hypra - IP44 - for surface appliance inlet 16 A - 2P+E - plastic
  16. Mobile socket Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - plastic
  17. Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
  18. Mobile socket Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - rubber
  19. Straight plug Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - metal
  20. Straight plug Hypra - IP44 - 380/415 V~ - 16 A - 3P+E - metal
  21. Straight plug Hypra - IP44 - 380/415 V~ - 16 A - 3P+N+E - metal
  22. Angled plug Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - rubber
  23. Angled plug Hypra - IP44 - 380/415 V~ - 16 A - 3P+E - rubber
  24. Angled plug Hypra - IP44 - 380/415 V~ - 16 A - 3P+N+E - rubber
  25. Panel appliance inlet Hypra - IP44 - 200/250 V~ - 16 A - 2P+E - metal

Items 1 to 25 of 143 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5