Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Industrial sockets and other equipment

Items 26 to 50 of 458 total

Set Ascending Direction
per page

  1. Straight plug P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  2. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  3. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  4. Appliance inlet P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  5. Mobile socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+N+E
  6. Mobile socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
  7. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E
  8. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E
  9. Mobile socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
  10. Panel mounting socket P17 for refrigerated containers
  11. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
  12. Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  13. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  14. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  15. Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  16. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
  17. Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  18. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  19. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
  20. Surface mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
  21. Straight plug P17 for refrigerated containers
  22. Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
  23. Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
  24. Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
  25. Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E

Items 26 to 50 of 458 total

Set Ascending Direction
per page