Stabilised switched mode power supplies - single/two-phase and three-phase
Conforming to standards UL 508, IEC EN 60950-1 and IEC EN 61204-3. UL-approved in USA (and Canada for Cat. Nos. 1 466 54/63/82). Operating frequency: 50/60 Hz. Output voltage present indicator. Potentiometer for adjusting the output voltage on front panel. Integrated short-circuit and overload protection. With signal or relay contact for feedback on the status of the active output voltage. Connection with copper conductors only. For mounting on a symmetrical rail depth 7.5 mm and 15 mm.