Stabilised switched mode power supplies - single-phase
Conforming to standards UL 508, IEC EN 60950-1 and IEC EN 61204-3. UL-approved in USA and Canada. Operating frequency: 50/60 Hz. Output voltage present indicator. Potentiometer for adjusting the output voltage on front panel. With signal or relay contact for feedback on the status of the active output voltage (except 75 W). Connection with copper conductors only. For mounting on a symmetrical rail depth 7.5 mm and 15 mm.