Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Selector switches

Items 1 to 25 of 27 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 3 stay-put positions 90° (key free)
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 3 positions spring return 0
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 3 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 stay-put positions 90°
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 stay-put positions (0-12h) 90°
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 positions spring return 45°
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 stay-put positions (0-12h) 45°
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illum long handle selector switch - 3 positions spring return to 0
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 3 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 2 stay-put positions 90°
    • RoHS Compliant
    Osmoz non illum long handle selector switch - 2 stay-put positions (0-12h) 45°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch -2 positions spring return 45°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 2 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions 90°
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 3 positions spring return to 0
    • RoHS Compliant
    Osmoz non illum standard handle selector switch -3 positions spring return right to 0
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - grey
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - black
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - green
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - red
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 2 stay-put positions 90° - black
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 2 positions spring return - black
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 2 stay-put positions - grey

Items 1 to 25 of 27 total

Set Ascending Direction
per page

Page:
  1. 1
  2. 2