Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Osmoz control and signalling units: non-illuminated heads

Supplied with a fixing ring. IP 69, IP 69K. Conform to IEC 60947-5-1.

Items 26 to 50 of 59 total

    • RoHS Compliant
    Osmoz non illuminated stay-put mushroom head - push-turn EN 418 - red Ø40
    • RoHS Compliant
    Osmoz non illuminated stay-put mushroom head - with key - red Ø40
    • RoHS Compliant
    Osmoz non illuminated stay-put mushroom head - with key EN 418 - red Ø40
    • RoHS Compliant
    Osmoz non illuminated stay-put mushroom head - push-pull EN 418 - red Ø54 O-I
    • RoHS Compliant
    Osmoz non illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 2 stay-put positions - green
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 2 stay-put positions - black
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 2 stay-put positions - grey
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 2 positions spring return - black
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 2 stay-put positions 90° - black
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - red
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - green
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - black
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions - grey
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
    • RoHS Compliant
    Osmoz non illum standard handle selector switch -3 positions spring return right to 0
    • RoHS Compliant
    Osmoz non illum standard handle selector switch - 3 positions spring return to 0
    • RoHS Compliant
    Osmoz non illuminated standard handle selector switch - 3 stay-put positions 90°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 2 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch -2 positions spring return 45°
    • RoHS Compliant
    Osmoz non illum long handle selector switch - 2 stay-put positions (0-12h) 45°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 2 stay-put positions 90°
    • RoHS Compliant
    Osmoz non illuminated long handle selector switch - 3 stay-put positions 45°
    • RoHS Compliant
    Osmoz non illum long handle selector switch - 3 positions spring return to 0
    • RoHS Compliant
    Osmoz non illuminated key selector switch - 2 stay-put positions 45°

Items 26 to 50 of 59 total