Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Osmoz control and signalling units: illuminated heads

Supplied with a fixing ring. IP 66, IP 69K. Conform to IEC 60947-5-1.

Items 1 to 25 of 51 total

Page:
  1. 1
  2. 2
  3. 3
    • RoHS Compliant
    Osmoz illuminated spring return head - flush - white
    • RoHS Compliant
    Osmoz illuminated spring return head - flush - red
    • RoHS Compliant
    Osmoz illuminated spring return head - flush - green
    • RoHS Compliant
    Osmoz illuminated spring return head - flush - blue
    • RoHS Compliant
    Osmoz illuminated spring return head - flush - yellow
    • RoHS Compliant
    Osmoz illuminated spring return head - projecting - red
    • RoHS Compliant
    Osmoz illuminated spring return head - projecting - green
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 45° - red
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 45° - green
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 45° - black
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 2 stay-put positions (0-12h) - red
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 2 stay-put positions (0-12h) - green
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 2 stay-put positions (0-12h) - black
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 90° - red
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 90° - green
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 2 stay-put positions 90° - black
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 3 stay-put positions 45° - red
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 3 stay-put positions 45° - green
    • RoHS Compliant
    Osmoz illuminated standard handle selector switch - 3 stay-put positions 45° - black
    • RoHS Compliant
    Osmoz illum standard handle select switch - 3 position spring return right to 0 - red
    • RoHS Compliant
    Osmoz illum standard handle select switch -3 position spring return right to 0 -green
    • RoHS Compliant
    Osmoz illum standard handle select switch -3 position spring return right to 0 -black
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 3 positions spring return to 0 - red
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 3 positions spring return to 0 - green
    • RoHS Compliant
    Osmoz illum standard handle selector switch - 3 positions spring return to 0 - black

Items 1 to 25 of 51 total

Page:
  1. 1
  2. 2
  3. 3