Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Osmoz control and signalling units: electrical blocks

IP 20. Conform to IEC 60947-5-1.

21 Item(s)

    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NC
    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NO
    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NO/NC
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 240 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow 230 V~
    • RoHS Compliant
    Osmoz clip - 1 position
    • RoHS Compliant
    Osmoz clip - 3 positions
    • RoHS Compliant
    Osmoz clip - 5 positions

21 Item(s)