Filtered rectified power supplies
High reliability power supplies without any pollution on electrical networks. Supplied with an insulated coupling bar for fast connection between the – and T terminals up to 15 A. Clip-on only up to 24 W, clip-on or screw fixing up to 120 W. Above 120 W: screw fixing. Conform to standards IEC and EN 61558-2-6, UL 60950 and CAN/CSA-C22.2 No 60 950.00. UL USA and Canada agreements up to 240 W. Products suitable for building equipment conforming to standards EN 61131-2, EN 60204 and EN 60439-1.