Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 427 88

Equipment transformer 1 phase - prim 230-400 V / sec 115-230 V - 160 VA

  • Pack (number of units) 1
  • Volume (dm3) 5.00
  • Weight (g) 2 446.00

Substitution references

No substitute reference

Product characteristics
Circuits isolation
Input voltage = 230-400 V~ Output voltage = 115-230 V~
  • Power : 160 VA
  • Primary terminal flexible cable : 1 to 4 mm²
  • Secondary terminal flexible cable : 1 to 4 mm²
General characteristics
Equipment transformers - single-phase
  • IP 2X or XXB up to 450 VA - up to 310 VA in 12-24 V - (coupling strip not mounted) - IK 04
  • Clip on fixing possibility up to 160 VA with accessories Cat.No 0 044 16 or 0 428 99
  • Transformers with 2 secondary voltage supplied with coupling strip
  • Transformers up to 450 VA supplied with isolated strip for 0 V connection secondary / earth (except Cat.No 0 428 46)
  • Conform to IEC EN 61558-2-6 for 12 V, 24 V and 48 V and conform to IEC EN 61558-2-4 for 115 V and 230 V
  • Products suitable for building equipment conforming to standards EN 61131-2, EN 60204-1 and EN 61 439-1
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.