Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Input voltage = 230 V-400 V ± 15 V~ Output voltage = 24 V~

8 Item(s)

Set Descending Direction
per page

  1. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 40 VA - screw
  2. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 63 VA - screw
  3. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 100 VA - screw
  4. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 160 VA - screw
  5. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V 250 VA - screw
  6. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V 400 VA - screw
  7. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 630 VA - screw
  8. Control and signalling transfo - 1 Ph - prim 230 V / sec 24 V - 1000 VA - screw

8 Item(s)

Set Descending Direction
per page