Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Input voltage = 230-400 V ± 15 V~ Output voltage = 115-230 VA

14 Item(s)

  1. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V - 40 VA -screw
  2. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V - 63 VA -screw
  3. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V - 100 VA-screw
  4. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V - 160 VA-screw
  5. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V 250 VA-screw
  6. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V 400 VA-screw
  7. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V - 630 VA-screw
  8. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -1000 VA-screw
  9. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -1600 VA-screw
  10. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -2500 VA-screw
  11. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -4000 VA-screw
  12. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -5000 VA-screw
  13. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -6300 VA-screw
  14. Control and signal. transfo - 1 Ph - prim 230/400 V sec 115/230 V -8000 VA-screw

14 Item(s)