Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Cam switches insulating box

For selecting and changing the status of the circuits into which it is integrated. For viewing the state of equipment according to the position of the selector lever. Boxed device, class II. Contacts with positive opening and double breaking of poles. Presentation: black or grey/black selector lever, faceplate with marking. Conform to standards IEC EN 60947-3. IP 65 for 76 x 76 and 96 x 120 mm boxes. IP 55 for 135 x 170 mm boxes.

Items 26 to 50 of 54 total

  1. Cam switch - changeover switch with off - PR 40 - 4P - 50 A - box 135x170 mm
  2. Cam switch - changeover switch with off - PR 63 - 2P - 63 A - box 135x170 mm
  3. Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
  4. Cam switch - changeover switch with off - PR 63 - 4P - 63 A - box 135x170 mm
  5. Cam switch - changeover switch without off - PR 12 - 3P - 16 A - box 96x120 mm
  6. Cam switch - changeover switch without off - PR 12 - 4P - 16 A - box 96x120 mm
  7. Cam switch - changeover switch without off - PR 17 - 4P - 20 A - box 96x120 mm
  8. Cam switch - changeover switch without off - PR 21 - 4P - 25 A - box 96x120 mm
  9. Cam switch - changeover switch without off - PR 26 - 4P - 32 A - box 96x120 mm
  10. Cam switch - changeover switch without off - PR 40 - 4P - 50 A - box 135x170 mm
  11. Cam switch - changeover switch without off - PR 63 - 4P - 63 A - box 135x170 mm
  12. Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 76x76 mm
  13. Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 96x120 mm
  14. Cam switch - 3-way switch with off - PR 12 - 2P - 16 A - box 96x120 mm
  15. Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 12 - box
  16. Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 12 - box
  17. Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 12 - box
  18. Cam switch - 3-phase motor switch starter 1 way,2 speed PV-O-GV - PR 12 - box
  19. Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 17 - box
  20. Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 17 - box
  21. Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 17 - box
  22. Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 21 - box
  23. Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 21 - box
  24. Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 21 - box
  25. Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 26 - box

Items 26 to 50 of 54 total