Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Control and signalling devices, transformers and power supplies

Items 1 to 25 of 430 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Claws - for symmetrical rail EN 60715 - width 10 mm - for M4 screw
  2. Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
  3. Cam switch - voltmeter - PR 12 - 16 A - 4 contacts - 3 CT without neutral - screw fixing
  4. Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NC
    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NO
    • RoHS Compliant
    Osmoz electrical block - for non illuminated head - NO/NC
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow - 12-24 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow - 48 V~/=
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - white - 240 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - red 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - green 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - blue 230 V~
    • RoHS Compliant
    Osmoz electrical block - for illuminated head - yellow 230 V~
    • RoHS Compliant
    Osmoz clip - 1 position
    • RoHS Compliant
    Osmoz block sub-assemblies - for non illum head - NC + 1 position clip
    • RoHS Compliant
    Osmoz block sub-assemblies - for non illum head - NO + 1 position clip

Items 1 to 25 of 430 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5