Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 371 80

Terminal block Viking 3 - screw - disconnect - 1 connect - open - pitch 6

  • Pack (number of units) 20
  • Volume (dm3) 0.558
  • Weight (g) 258.00

Substitution references

No substitute reference

Product characteristics
Disconnect terminal blocks 1 connection
  • Opening by means of blade type lever, handle lever or mini lever (with tool)
Open (to be equipped)
  • Can take blade type levers Cat.Nos 0 375 15/16/17/18 or in ELV installations a blade-type automotive fuse or a miniature circuit-breaker
  • Colour : Grey
  • Nominal cross-section : 2.5 mm²
  • Capacity – Rigid wire : 0.25 to 2.5 mm²
  • Capacity – Flexible wire with or without ferrules : 0.25 to 2.5 mm²
  • Pitch : 6 mm
General characteristics
Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.