Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Transcab cable ducting

6.5 mm wide fingers with a 6 mm spacing. Accepts up to 6 mm² without breaking side wall finger. Two pre-scored lines allow removal of fingers. Bump on side wall fingers help cabling. Rounded fingers prevent injury during cabling. Conform to EN 500 85 parts 2 and 3. Plastic cable ducting (base + cover). Side perforations at intervals of 12.5 mm. Length: 2 m.

Items 1 to 25 of 36 total

Page:
  1. 1
  2. 2
  1. Cable ducting (base + cover) Transcab - 15x25 mm - grey RAL 7030
  2. Cable ducting (base + cover) Transcab - 15x40 mm - grey RAL 7030
  3. Cable ducting (base + cover) Transcab - 25x25 mm - grey RAL 7030
  4. Cable ducting (base + cover) Transcab - 25x40 mm - grey RAL 7030
  5. Cable ducting (base + cover) Transcab - 25x60 mm - grey RAL 7030
  6. Cable ducting (base + cover) Transcab - 25x80 mm - grey RAL 7030
  7. Cable ducting (base + cover) Transcab - 40x25 mm - grey RAL 7030
  8. Cable ducting (base + cover) Transcab - 40x40 mm - grey RAL 7030
  9. Cable ducting (base + cover) Transcab - 40x60 mm - grey RAL 7030
  10. Cable ducting (base + cover) Transcab - 40x80 mm - grey RAL 7030
  11. Cable ducting (base + cover) Transcab - 40x100 mm - grey RAL 7030
  12. Cable ducting (base + cover) Transcab - 60x40 mm - grey RAL 7030
  13. Cable ducting (base + cover) Transcab - 60x60 mm - grey RAL 7030
  14. Cable ducting (base + cover) Transcab - 60x80 mm - grey RAL 7030
  15. Cable ducting (base + cover) Transcab - 60x100 mm - grey RAL 7030
  16. Cable ducting (base + cover) Transcab - 80x40 mm - grey RAL 7030
  17. Cable ducting (base + cover) Transcab - 80x60 mm - grey RAL 7030
  18. Cable ducting (base + cover) Transcab - 80x80 mm - grey RAL 7030
  19. Cable ducting (base + cover) Transcab - 80x100 mm - grey RAL 7030
  20. Cable ducting (base + cover) Transcab - 100x40 mm - grey RAL 7030
  21. Cable ducting (base + cover) Transcab - 100x60 mm - grey RAL 7030
  22. Cable ducting (base + cover) Transcab - 100x80 mm - grey RAL 7030
  23. Cable ducting (base + cover) Transcab - 100x100 mm - grey RAL 7030
  24. Cable ducting (base + cover) Transcab - 150x100 mm - grey RAL 7030
  25. Cable ducting (base + cover) Transcab - 120x60 mm - grey RAL 7030

Items 1 to 25 of 36 total

Page:
  1. 1
  2. 2