Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plastic cable glands IP 68 - ISO and PG

23 Item(s)

  1. Stopping plug - for plastic cable gland - IP68 - ISO 40 - RAL 7001
  2. Stopping plug - for plastic cable gland - IP68 - ISO 32 - RAL 7001
  3. Stopping plug - for plastic cable gland - IP68 - ISO 25 - RAL 7001
  4. Stopping plug - for plastic cable gland - IP68 - ISO 20 - RAL 7001
  5. Stopping plug - for plastic cable gland - IP68 - ISO 16 - RAL 7001
  6. Cable gland plastic - IP68 - PG 48 - clamping capacity 34-44 mm - RAL 7001
  7. Cable gland plastic - IP68 - PG 42 - clamping capacity 30-38 mm - RAL 7001
  8. Cable gland plastic - IP68 - PG 36 - clamping capacity 22-32 mm - RAL 7001
  9. Cable gland plastic - IP68 - PG 29 - clamping capacity 18-25 mm - RAL 7001
  10. Cable gland plastic - IP68 - PG 21 - clamping capacity 12-18 mm - RAL 7001
  11. Cable gland plastic - IP68 - PG 16 - clamping capacity 10-14 mm - RAL 7001
  12. Cable gland plastic - IP68 - PG 13.5 - clamping capacity 6-12 mm - RAL 7001
  13. Cable gland plastic - IP68 - PG 11 - clamping capacity 5-10 mm - RAL 7001
  14. Cable gland plastic - IP68 - PG 9 - clamping capacity 4-8 mm - RAL 7001
  15. Cable gland plastic - IP68 - PG 7 - clamping capacity 3-6.5 mm - RAL 7001
  16. Cable gland plastic - IP68 - ISO 63 - clamping capacity 34-44 mm - RAL 7001
  17. Cable gland plastic - IP68 - ISO 50 - clamping capacity 30-38 mm - RAL 7001
  18. Cable gland plastic - IP68 - ISO 40 - clamping capacity 22-32 mm - RAL 7001
  19. Cable gland plastic - IP68 - ISO 32 - clamping capacity 18-25 mm - RAL 7001
  20. Cable gland plastic - IP68 - ISO 25 - clamping capacity 12-18 mm - RAL 7001
  21. Cable gland plastic - IP68 - ISO 20 - clamping capacity 6-12 mm - RAL 7001
  22. Cable gland plastic - IP68 - ISO 16 - clamping capacity 4-8 mm - RAL 7001
  23. Cable gland plastic - IP68 - ISO 12 - clamping capacity 3-6.5 mm - RAL 7001

23 Item(s)