Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Grey RAL 7035 cable glands

18 Item(s)

Set Descending Direction
per page

  1. Cable gland plastic - IP55 - ISO 12 - clamping capacity 4-6.5 mm - RAL 7035
  2. Cable gland plastic - IP55 - ISO 16 - clamping capacity 5-10 mm - RAL 7035
  3. Cable gland plastic - IP55 - ISO 20 - clamping capacity 10-14 mm - RAL 7035
  4. Cable gland plastic - IP55 - ISO 25 - clamping capacity 13-18 mm - RAL 7035
  5. Cable gland plastic - IP55 - ISO 32 - clamping capacity 18-25 mm - RAL 7035
  6. Cable gland plastic - IP55 - ISO 40 - clamping capacity 22-32 mm - RAL 7035
  7. Cable gland plastic - IP55 - ISO 50 - clamping capacity 30-38 mm - RAL 7035
  8. Cable gland plastic - IP55 - ISO 63 - clamping capacity 34-44 mm - RAL 7035
  9. Cable gland plastic - IP55 - PG 7 - clamping capacity 3.5-6 mm - RAL 7001
  10. Cable gland plastic - IP55 - PG 9 - clamping capacity 4-8 mm - RAL 7001
  11. Cable gland plastic - IP55 - PG 11 - clamping capacity 5-10 mm - RAL 7001
  12. Cable gland plastic - IP55 - PG 13.5 - clamping capacity 7-12 mm - RAL 7001
  13. Cable gland plastic - IP55 - PG 16 - clamping capacity 10-14 mm - RAL 7001
  14. Cable gland plastic - IP55 - PG 21 - clamping capacity 13-18 mm - RAL 7001
  15. Cable gland plastic - IP55 - PG 29 - clamping capacity 18-25 mm - RAL 7001
  16. Cable gland plastic - IP55 - PG 36 - clamping capacity 22-32 mm - RAL 7001
  17. Cable gland plastic - IP55 - PG 42 - clamping capacity 30-38 mm - RAL 7001
  18. Cable gland plastic - IP55 - PG 48 - clamping capacity 34-44 mm - RAL 7001

18 Item(s)

Set Descending Direction
per page