Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plastic cable glands IP 55 - ISO and PG

Items 1 to 25 of 36 total

Page:
  1. 1
  2. 2
  1. Cable gland plastic - IP55 - ISO 12 - clamping capacity 4-6.5 mm - RAL 7035
  2. Cable gland plastic - IP55 - ISO 16 - clamping capacity 5-10 mm - RAL 7035
  3. Cable gland plastic - IP55 - ISO 20 - clamping capacity 10-14 mm - RAL 7035
  4. Cable gland plastic - IP55 - ISO 25 - clamping capacity 13-18 mm - RAL 7035
  5. Cable gland plastic - IP55 - ISO 32 - clamping capacity 18-25 mm - RAL 7035
  6. Cable gland plastic - IP55 - ISO 40 - clamping capacity 22-32 mm - RAL 7035
  7. Cable gland plastic - IP55 - ISO 50 - clamping capacity 30-38 mm - RAL 7035
  8. Cable gland plastic - IP55 - ISO 63 - clamping capacity 34-44 mm - RAL 7035
  9. Cable gland plastic - IP55 - PG 7 - clamping capacity 3.5-6 mm - RAL 7001
  10. Cable gland plastic - IP55 - PG 9 - clamping capacity 4-8 mm - RAL 7001
  11. Cable gland plastic - IP55 - PG 11 - clamping capacity 5-10 mm - RAL 7001
  12. Cable gland plastic - IP55 - PG 13.5 - clamping capacity 7-12 mm - RAL 7001
  13. Cable gland plastic - IP55 - PG 16 - clamping capacity 10-14 mm - RAL 7001
  14. Cable gland plastic - IP55 - PG 21 - clamping capacity 13-18 mm - RAL 7001
  15. Cable gland plastic - IP55 - PG 29 - clamping capacity 18-25 mm - RAL 7001
  16. Cable gland plastic - IP55 - PG 36 - clamping capacity 22-32 mm - RAL 7001
  17. Cable gland plastic - IP55 - PG 42 - clamping capacity 30-38 mm - RAL 7001
  18. Cable gland plastic - IP55 - PG 48 - clamping capacity 34-44 mm - RAL 7001
  19. Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035
  20. Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035
  21. Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035
  22. Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035
  23. Locking nut - plastic - IP 55 - PG 16 - Grey RAL 7035
  24. Locking nut - plastic - IP 55 - PG 21 - Grey RAL 7035
  25. Locking nut - plastic - IP 55 - PG 29 - Grey RAL 7035

Items 1 to 25 of 36 total

Page:
  1. 1
  2. 2