Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Marina enclosures - polyester - IP 66 - IK 10

IP 66 acc. to IEC EN 60529. LCIE n° 60059283-560528. IK 10 acc. to EN 62262 (EN 50102). Class II (Used to create totally isolated assemblies acc. to EN 60439-1). Fiberglass reinforced polyester. Self-extinguishing 960°C acc. to IEC EN 60695-2-11. Adapted to corrosive environment. Supplied with fixing kit for plain plates or sectionned uprights. Depth adjustment of equipment. Equipped with low cable entries plate. Reversible door with strand-holder. 3 point closing with handle fitted with 1/2 locking latch 2433 A (other key code, please consult us). Stainless steel hinges and hinges axis.

5 Item(s)

Set Descending Direction
per page

  1. Enclosure Marina - polyester - IP66 - IK10 - 1460x800x463 mm
    O/R
  2. Enclosure Marina - polyester - IP66 - IK10 - 1660x800x463 mm
    O/R
  3. Enclosure Marina - polyester - IP66 - IK10 - 1860x800x463 mm
    O/R
  4. Plinth - for Marina enclosures - height 170 mm
    O/R
  5. Roof - for Marina enclosures width 800 x depth 400 mm
    O/R

5 Item(s)

Set Descending Direction
per page