Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 476 45

Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm

  • Pack (number of units) 1
  • Volume (dm3) 9.417
  • Weight (g) 1 748.00

Substitution references

No substitute reference

Product characteristics
Metal document holder (for plans)
  • RAL 7012. Fixed on door width 800 mm
  • Internal dimensions: W. 425 x H. 275 x D. 50 mm
General characteristics
Equipment for Marina enclosures
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.