Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Atlantic stainless steel cabinets - 304 L

Suitable for harsh environments. Brushed stainless steel finish. Door with rounded vertical edges.. Double bar lock. . Upper and lower protective hoods. Reversible cabinet. Self-centering positioning system for the equipment. Optional depth adjustment starting from 600 x 400 x 250 mm cabinets, with slide rails Cat.Nos 0 367 43/44/45. Excellent resistance to corrosion and weather conditions. Compatible with all Atlantic & Atantic stainless steel accessories.

12 Item(s)

  1. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 300x200x160 mm
  2. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 400x300x200 mm
  3. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 500x400x200 mm
  4. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 600x400x200 mm
  5. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 600x400x250 mm
  6. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 700x500x250 mm
  7. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 800x600x300 mm
  8. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 1000x800x300 mm
  9. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 1200x800x300 mm
  10. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 1400x800x400 mm
  11. Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 500x500x250 mm
  12. Set of 4 stainless steel wall mounting lugs for Atlantic stainless steel cabinets - 304L - for load up to 300 kg

12 Item(s)